WBP_IMSS2_PRODIMAGE
WBP_IMSS2_PRODIMAGE
WBP_IMSS2_Loaded_PRODIMAGE

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 2-Gang, 6-Unit, Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMSS2

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 2-Gang, 6-Unit, Stainless Steel

  • Accepts Most Hubbell iStation Front-Loading Modules

Accepts All iStation Moudles 6-Units

Product details

General

Application
Data/Fiber/Audio/Video
Color
Stainless
Construction
Stainless Steel
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Frame
Material
Stainless Steel
Material - Mounting Hardware
Snap
Number of Gang(s)
2-Gang
Orientation
Horizontal
Size
Standard
UPC
662620216973

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
10