HUBBELL WIRING DEVICE-KELLEMS
WBP_IP100_PRODIMAGE
WBP_IP100_PRODIMAGE

Jack Accessories, Icon Blank, Purple

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IP100

Jack Accessories, Icon Blank, Purple

Product details

General

Catalog Number

IP100

Color

Purple

EU RoHS Indicator

Yes

Performance

Accessories

Series

Jack Icons

Specifications

  • Accessory Type - Blank
  • Product Offering - Icons

Type

Blank

UPC

662620840147

Certifications And Compliance

Industry Standard(s)

RoHS Compliant

Logistics

Carton Quantity

20