HUBBELL WIRING DEVICE-KELLEMS
WBP_ISFBR15LA_PRODIMAGE
WBP_ISFBR15LA_PRODIMAGE
Discontinued

Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

ISFBR15LA

Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Light Almond

1-VGA Recessed in Standard GFCI Openig

Product details

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFBR15LA

Color

Light Almond

Construction

Molded ABS

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw

Number Of Ports

1

Orientation

Horizontal

Style

Unloaded

Type

Decorator

UPC

662620218724

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

25

Resources and downloads