HUBBELL WIRING DEVICE-KELLEMS
WBP_RL5221_PRODIMAGE
WBP_RL5221_PRODIMAGE
Discontinued

Incandescent Lamp Holders, Mogul Base, 5KV, 12" Wire Leads, Screw Mount

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RL5221

Incandescent Lamp Holders, Mogul Base, 5KV, 12" Wire Leads, Screw Mount

5KV Pulse

Product details

General

Application

HID Incandescent

Catalog Number

RL5221

Color

White

EU RoHS Indicator

No

Item Type

Replacement Incandescent Lampholders

Lamp Size

Mogul Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Rating - 1500W, 600V Max, 5KV Pulse
  • Mechanical - Terminal Accommodation - Wire leads: #14 AWG SF-2 (SEW-2) 200° C, 600V glass braid, 12 inch long, stripped 1/2 inch wire

Series

Lampholders

Specifications

  • Lamp Type - EX39 socket
  • Material - Glazed porcelain body with ceramic arc shield Screw shell: Brass with nickel plate
  • Mounting - Screw mount, 12 inch leads

Type

HID Incandescent, Porcelain Keyless

UPC

883778304057

Electrical Ratings

Amperage Rating

2.5 A

Connectivity

12" Leads

Current / Amperage Rating

2.5 A

Current Rating

2.5 A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

10

Resources and downloads