HUBBELL WIRING DEVICE-KELLEMS
Image of HBLVSQ3034 Interlocked Hazardous Location Receptacle, 60A 600V AC, 4-Pole 3-Wire Grounding
Image of HBLVSQ3034 Interlocked Hazardous Location Receptacle, 60A 600V AC, 4-Pole 3-Wire Grounding
play
Image of HBLVSQ3034 Interlocked Hazardous Location Receptacle, 60A 600V AC, 4-Pole 3-Wire Grounding
+1
Image of HBLVSQ3034 Interlocked Hazardous Location Receptacle, 60A 600V AC, 4-Pole 3-Wire Grounding

Interlocked Hazardous Location Receptacle, 60A 600V AC, 4-Pole 3-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLVSQ3034

Interlocked Hazardous Location Receptacle, 60A 600V AC, 4-Pole 3-Wire Grounding

Hubbell’s hazardous location line of non-fused disconnect switches are typically used for applications with the presence of flammable gasses or vapors, ignitable dusts and fibers. They are also suitable for use in outdoor or indoor damp, wet and dirty locations or in areas where frequent wash downs, heavy rain, or water spray routinely occurs. These switches are compact in size to reduce cost and make it easier to position on the wall or piece of equipment. The enclosures are made of copper-free aluminum and have a polyester/epoxy finish to prevent corrosion. The highly visible handles can be locked out to comply with OSHA Lockout/Tagout regulations.

  • Enclosures: Copper-free aluminum (less than 4/10 of 1% copper content)
  • Cover Bolts: 316 Stainless Steel
  • Finish: Grey Powder Polyester painted exterior, electrostatically applied
  • Ratings: 600V AC, 230V DC 30–100 Amp
  • Optional to include up to one (1) N/O “Break Before Main Break” auxiliary contact

Product details

General

Catalog Number

HBLVSQ3034

Environmental Conditions

Classified Hazardous

EU RoHS Indicator

No

Item Type

Unfused Mechanical Interlock Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Mechanical Interlock

Style

Non-Fused UL 1686

Type

3-Wire 4-Pole

UPC

783585242668

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating Description

600 VAC

Wattage

18000

Conductor Related

Wire Size

#10 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Media

Videos

play
Circuit-Lock® Rounded Sloped Top Motor Disconnects