Brand: Hubbell Wiring Device-Kellems
Catalog ID: RJ620GYTR
Application
Catalog Number
RJ620GYTR
Color
Gray
Contact
Beryllium Copper, Brass
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Complete Unit
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Per TIA
UPC
883778302596
Display Size
1-Gang Standard Sized
Connectivity
Terminal Screws for Receptacle
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Industry Standard(s)
UL Listed
Nema Rating
5-20R
Carton Quantity
10