HUBBELL WIRING DEVICE-KELLEMS
WBP_KP7GY_PRODIMAGE
WBP_KP7GY_PRODIMAGE

Din Rail Utility Box, Device Plate, 1.40" Opening, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

KP7GY

Din Rail Utility Box, Device Plate, 1.40" Opening, Gray.

  • It provides utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

Standard Product

Product details

General

Application

1.40" Single

Catalog Number

KP7GY

Color

Gray

Construction

Molded

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Material

Non-Metallic

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Style

1.40" Opening

Sub Brand

Face Plates

Type

For Raceway Boxes

UPC

783585335520

Dimensions

Height

2.54 in

Weight

0.05 lb

Width

3.31 in

Certifications And Compliance

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10