HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLTT5ECB_PRODIMAGE
WBP_HBLTT5ECB_PRODIMAGE

Kellems Wire Management, 5-Channel End Caps (Pair only) TrukTrak, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLTT5ECB

Kellems® 5-Channel End Caps (Pair only) TrukTrak

Hubbell TrukTrak® non-metallic cable protectors are designed to safeguard electrical cables and cords from vehicle and pedestrian traffic. The TrukTrak interlocking system comes in two, three and five channel sizes and will protect cables up to 3.25 inches (82.6mm) in diameter. It is ideal for the industrial environment where it is necessary to support heavy trucks and fork lifts.

  • High density polyurethane construction supports heavy loads and is weather resistant
  • Modular interlocking design for easy installation, breakdown and storage
  • Safety surface pattern reduces slipping and skidding
  • High visibility safety blue and yellow colors

Product details

General

Catalog Number

HBLTT5ECB

Color

Yellow

EU RoHS Indicator

Yes

Series

TrukTrak Floor Cable Cover

Style

Channel Dim. 1.25" x 1.25"

Type

5-Channel End Cap

UPC

783585537177

Logistics

Carton Quantity

1