HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLTRED5ECB_PRODIMAGE
WBP_HBLTRED5ECB_PRODIMAGE

Kellems Wire Management, 5 Channel End Caps (pair only) TredTrak Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLTRED5ECB

Kellems® 5 Channel End Caps (pair only) TredTrak

TredTrak® non-metallic cable protectors can also be interlocked to protect cables and cords of any length. The TredTrak system is a five channel modular cable protection system that will protect cable diameters up to 1.28 inches (32.5mm). It is designed to support pedestrian and light vehicle traffic in public, institutional and commercial applications. The Hubbell modular cable protection line also permits compliance with NEC® requirements (Article 525) for insulating electrical cables and cord at carnivals, amusement parks, convention centers and similar public areas.

  • High density polyurethane construction supports heavy loads and is weather resistant
  • Modular interlocking design for easy installation, breakdown and storage
  • Safety surface pattern reduces slipping and skidding
  • High visibility safety blue and yellow colors

Product details

General

Catalog Number

HBLTRED5ECB

Color

Yellow

EU RoHS Indicator

Yes

Series

TredTrak Floor Cable Cover

Style

Channel Dim. 1.30" x 1.30"

Type

5-Channel End Cap

UPC

783585174037

Logistics

Carton Quantity

1

Pallet Quantity

105