HUBBELL WIRING DEVICE-KELLEMS
WBP_31622003LPK50_PRODIMAGE
WBP_31622003LPK50_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_31622001LPK50_PRODIMAGE

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 1/2"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

31622003LPK50

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 1/2"

Standard Product

Product details

General

Application

  • Conduit/Fitting Fastening

Catalog Number

31622003LPK50

Color

Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile NPT Cord Connector Locknuts

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - NPT Nonmetallic Locknut
  • NPT HUB Size - 1/2 Inch
  • Packaging - Bulk 50 per carton

Type

Locknut

UPC

783585506296

Dimensions

Display Size

1/2" NPT

Hub Size

1/2 "

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

1000