HUBBELL WIRING DEVICE-KELLEMS
WBP_LNP36BPK25_PRODIMAGE
WBP_LNP36BPK25_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_LNP7BPK100_PRODIMAGE

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG7

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

LNP7BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG7

Bulk Packed 100

Product details

General

Application

  • Conduit/Fitting Fastening

Catalog Number

LNP7BPK100

Color

Gray, Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile PG Cord Connector Locknuts

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Low Profile PG

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - PG7
  • Packaging - Bulk 100 per carton

Type

Locknut

UPC

783585018492

Dimensions

Display Size

PG7

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

840