Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBL10CM36S
Marine Wiring Applications
Application
Catalog Number
Color
Environmental Conditions
EU RoHS Indicator
Item Type
Material
Material - Mounting Hardware
OEM Brand Name
Specifications
Temperature Rating
UPC
Display Size
Conductor Range
Number of Conductors
Standards - RoHS Compliance Status
Carton Quantity