WBP_WS2000NW_PRODIMAGE
WBP_WS2000NW_PRODIMAGE
play
Tradeselect Devices
WBP_WS2000W_front_PRODIMAGE
+5
WBP_WS2000W_side-R_PRODIMAGE

Lighting Controls, Occupancy/VacancySensors, Wall Switch, Passive Infrared Technology, Neutral ConnectionRequired, 120/277V AC, With Night Light

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WS2004NW

Lighting Controls, Occupancy/VacancySensors, Wall Switch, Passive Infrared Technology, Neutral ConnectionRequired, 120/277V AC, With Night Light, White

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • With Nightlight and Neutral

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Passive Infrared
Type
Manual/Auto
UPC
783585256757

Electrical Ratings

Voltage Rating
120/277 VAC
Voltage Rating Description
120/277V AC

Logistics

Carton Quantity
10