HUBBELL WIRING DEVICE-KELLEMS
WBP_HMHB219_PRODIMAGE
WBP_HMHB219_PRODIMAGE
WBP_HMHB219_front_PRODIMAGE

Lighting Controls, Sensor, High Bay, 0-10V Dimming, 24V DC, Indoor

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBS24D

Lighting Controls, Sensor, High Bay, 0-10V Dimming, 24V DC, Indoor

  • Digital passive infrared sensor. Low profile design, no minimum load
  • Two (2) Built-in photocell for daylight harvesting
  • 24V DC
  • Supports mounting heights up to 45 ft for high bay configurations and between 8-16 ft for low bay configurations

Product details

General

Catalog Number

HBS24D

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

High/Low Bay

Style

Dimming

Type

Sensors

UPC

783585564791

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10