Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBRL360
Catalog Number
HBRL360
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
High/Low Bay PIR
Style
High Bay Lenses
Type
Accessories
UPC
783585564807
Voltage Rating
Voltage Rating Description
120/347V AC;208/240V AC;480V AC;24V DC
Carton Quantity
10