HUBBELL WIRING DEVICE-KELLEMS
Image of HBRLEA Lighting Controls, Sensor, High Bay, Replacement Lens, End Aisle Sensor, Indoor
Image of HBRLEA Lighting Controls, Sensor, High Bay, Replacement Lens, End Aisle Sensor, Indoor
Discontinued

Lighting Controls, Sensor, High Bay, Replacement Lens, End Aisle Sensor, Indoor

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBRLEA

Lighting Controls, Sensor, High Bay,Replacement Lens, End Aisle Sensor, Indoor

  • End of aisle lens for high bay applications
  • 1.4 to H radius to mounting height, up to 30'
  • 1.1 to H radius to mounting height, 30' to 45'

Product details

General

Catalog Number

HBRLEA

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

High/Low Bay PIR

Style

High Bay Lenses

Type

Accessories

UPC

783585564838

Electrical Ratings

Voltage Rating

  • 120-347 VAC
  • 208/240 VAC
  • 480 VAC
  • 24 VDC

Voltage Rating Description

120/347V AC;208/240V AC;480V AC;24V DC

Logistics

Carton Quantity

50