HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL3PT2511_PRODIMAGE
WBP_HBL3PT2511_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
+4
WBP_HBL3PT2511_app-1_PRODIMAGE

Locking Devices, Twist-Lock® 3-Phase Circuit Tester, 30A 120/208V

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3PT2811

Locking Devices, Twist-Lock® 3-Phase Circuit Tester, 30A 120/208V

  • Quickly diagnose mis-wiring situation or application
  • Great for dark, difficult to reach spaces
  • No measurement readings to interpret
  • UL 1436 listed

Product details

General

Catalog Number

HBL3PT2811

Color

Black, White

EU RoHS Indicator

Contact Manufacturer

Item Type

Twist-Lock® 3-Phase Circuit Tester

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Style

For 20A and 30A Devices

UPC

783585528366

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 120/208 VAC

Voltage Rating Description

3 Phase 120/208 VAC

Certifications And Compliance

Nema Rating

L21-30P

Logistics

Carton Quantity

10

Resources and downloads

Installation Manuals

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Engineering Drawing