WBP_HBL7506C_PRODIMAGE
WBP_HBL7506C_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 15A 125V, 2-Pole 2-Wire Non-Grounding, L1-15R, Screw Terminal, Black and White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7506C

Locking Devices, Twist-Lock®, Industrial, Female Insulgrip® Connector Body, 15A 125V , 2-Pole 2-Wire Non-Grounding, NEMA L1-15R, Screw Terminal, Black and White Nylon.

Standard Product

Product details

General

Application
Color
Cord Range
0.230"-0.720"(5.8-18.3)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
15A Non-Grounding Insulgrip® Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
  • Connector Body
  • Connector Body
UPC
783585177908

Dimensions

Dimensions
1.53 in x 1.53 in x 2.78 in
Display Size
Standard
Height
2.78 in
Length
1.53 in
Weight
0.15 lb
Width
1.53 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Cable Range
0.220 - 0.720 in
Number Of Wires
2-Wire
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No. 42
  • Fed. Spec W-C-596
  • Listed to UL 498
Nema Rating
L6-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
3600

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing