WBP_HBL7101C_PRODIMAGE
WBP_HBL7101C_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Black and W hite

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7101C

Locking Devices, Twist-Lock®, Industrial, Female Insulgrip® Connector Body, 20A 250V AC, 2-Pole 2-Wire Non Grounding, NEMA L2-20R, Screw Terminal, Black and White Nylon.

Standard Product

Product details

General

Application
Color
Cord Range
0.220"-0.720"(5.6-18.3)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
20A Insulgrip® Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
  • Connector Body
  • Connector Body
UPC
783585177007

Dimensions

Dimensions
1.53 in x 1.53 in x 2.78 in
Display Size
Standard
Height
2.78 in
Length
1.53 in
Weight
0.15 lb
Width
1.53 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC

Conductor Related

Cable Range
0.230 - 0.720 in
Number Of Wires
2-Wire
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
Fed.Spec.W-C-596
Nema Rating
L2-20P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
6000

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing