HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL7526_PRODIMAGE
WBP_HBL7526_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 15A 2-Pole 2-Wire Non Grounding, L1-15R, Screw Terminal, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7526

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 15A 125V 2-Pole 2-Wire Non Grounding, NEMA L1-15R, Screw Terminal, Stainless steel casing, Black/Stainless.

  • Heat resistant thermoset construction
  • Stainless steel casing
  • #5-40 terminal screws
  • Mounting screws included

Metallic Flange

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL7526

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Item Type

15A Non-Grounding Flanged Receptacles

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Contacts - Brass
  • Flange - Stainless steel
  • Mounting Screw - Nickel plated brass
  • Terminal Screws - Brass

Type

Flanged Inlet

UPC

783585237565

Dimensions

Dimensions

2.03 in x 1.63 in x 1.06 in

Display Size

Standard Sized Product

Height

1.06 in

Length

2.03 in

Weight

0.1 lb

Width

1.63 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

2-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

Listed to UL 498

Nema Rating

L1-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices