HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL7535_PRODIMAGE
WBP_HBL7535_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15R, Screw Terminal, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7535

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 15A 125V, 2-Pole 2-Wire Non Grounding, NEMA L1-15R, Screw Terminal, Black.

  • Thermoset construction offers high heat resistance
  • High performance copper alloy contacts
  • Corrosion resistant zinc plated steel one-piece mounting strap

Standard

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL7535

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Item Type

15A Non-Grounding Single Flush Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Contacts - Brass
  • Housing - Molded Thermoset
  • Mounting Screw - Steel-zinc-plated
  • Terminal Screws - Brass

Type

Receptacle

UPC

783585237596

Dimensions

Dimensions

3.28 in x 1.39 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.15 lb

Width

1.39 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

2-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

L1-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices