HUBBELL WIRING DEVICE-KELLEMS
Image of CS8469 Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 480V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black
Image of CS8469 Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 480V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
Buy America(n) Qualified

Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 480V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS8469

Twist-Lock® Industrial Receptacle, 50A 480V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal

Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.

  • Thermoset construction offers high heat resistance
  • Armored housing provides superior impact resistance
  • One piece contacts provide low operating temperatures

Product details

General

Application

Catalog Number

CS8469

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Receptacles

Material

Phenolic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only

Specifications

  • Body - Phenolic
  • Contacts - Brass
  • Face - Phenolic
  • Insulator - Phenolic
  • Terminal Screws - Steel

Type

Receptacle

UPC

783585876757

Dimensions

Dimensions

2.69 in x 2.12 in x 2.36 in

Display Size

Standard Sized Product

Height

2.36 in

Length

2.69 in

Weight

0.7 lb

Width

2.12 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

480 VAC

Voltage Rating Description

480 VAC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Logistics

Carton Quantity

10

Pallet Quantity

1680

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices