Brand: Hubbell Wiring Device-Kellems
Catalog ID: CS8364CA34
Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.
Catalog Number
CS8364CA34
EU RoHS Indicator
Contact Manufacturer
Item Type
50A Insulgrip® Connector
UPC
783585580463
Dimensions
2.59 in x 2.59 in x 5.59 in
Height
5.59 in
Length
2.59 in
Width
2.59 in
Wire Size
#8 AWG to #4 AWG
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
1190