HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2623VBK Locking Devices, Twist-Lock®, Valise, Female Connector Body, 30A 250V, 2-Pole3-Wire Grounding, L6-30R, Screw Terminal, Black
Image of HBL2623VBK Locking Devices, Twist-Lock®, Valise, Female Connector Body, 30A 250V, 2-Pole3-Wire Grounding, L6-30R, Screw Terminal, Black

Locking Devices, Twist-Lock®, Valise, Female Connector Body, 30A 250V, 2-Pole3-Wire Grounding, L6-30R, Screw Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2623VBK

Locking Devices, Twist-Lock®, Vasile®, Connector Bodies, 30A 250V, 2-Pole 3-Wire Grounding, NEMA L6-30R, Black Nylon.

  • Powerful cord grips prevent conductor slippage and strain on wiring terminals
  • Totally insulated impact and crush resistant nylon body

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL2623VBK

Color

Black

Cord Range

0.590"-0.930" (15.0-23.6)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Valise® Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14 AWG- #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Blades - Brass
  • Clamp Screws - #8 - 32 Steel - Zinc plated (Philips / Slotted / Robertson)
  • Housing - Black nylon
  • Terminal Clamps - Steel - Nickel plated
  • Terminal Screws - #8 - 32 Steel (Philips / Slotted / Robertson)

UPC

783585043180

Dimensions

Dimensions

3.5 in x 1.78 in x 1.78 in

Display Size

Standard

Height

1.78 in

Length

3.5 in

Weight

0.25 lb

Width

1.78 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L6-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10