HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2823SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Connector Body, 30A 3-Phase Wye 277/480V AC, 4-Pole 5- Wire Grounding, L22-30R
Image of HBL2823SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Connector Body, 30A 3-Phase Wye 277/480V AC, 4-Pole 5- Wire Grounding, L22-30R
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Connector Body, 30A 3-Phase Wye 277/480V AC, 4-Pole 5- Wire Grounding, L22-30R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2823SW

Locking Devices, Twist-Lock®, Watertight Safety-Shroud® Connector, 30A, 3 Phase Y 277/480V AC; 4 Pole, 5 Wire Grounding, NEMA L22-30R, Black Valox® housing, white Valox® clamps.

  • UL Type 4X Environmental seal protects connection while in use
  • Impact resistant shroud protects blades against bending and breaking
  • Reduces exposure to arcing when connecting or disconnecting under load
  • Superior cord grip design protects terminations from excess strain

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL2823SW

Color

Black, White

Cord Range

0.350"-1.150" (9-29)

Environmental Conditions

Watertight

EU RoHS Indicator

Contact Manufacturer

Item Type

30A Watertight Safety-Shroud® Connector

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
  • UL
  • CSA Certified to Type 4, 4X and Type 12

Number Of Poles

4-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V0 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Type

Connector

UPC

783585456676

Dimensions

Dimensions

4.38 in x 2.75 in x 2.75 in

Height

2.75 in

Length

4.38 in

Width

2.75 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

3 Phase WYE

Voltage Rating

3-Phase Y 277/480 VAC

Voltage Rating Description

3-Phase Y 277/480 VAC

Conductor Related

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L22-30R

Logistics

Carton Quantity

10

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices