WBP_HBL2735SW_PRODIMAGE
WBP_HBL2735SW_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Flanged Inlet, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30P, Screw Terminal

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2735SW

Watertight Safety-Shroud®, Twist-Lock® Flanged Inlet, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, NEMA L16,Screw Terminal

Shrouded Watertight Construction

Product details

General

Application
Color
  • Gray, White
  • Gris, blanc
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
30A Watertight Safety-Shroud® Flanged Inlet
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
  • Flanged Inlet
  • Flanged Inlet
UPC
783585231969

Dimensions

Dimensions
3.75 in x 3.75 in x 2.44 in
Display Size
Standard Sized Product
Height
2.44 in
Length
3.75 in
Weight
0.7 lb
Width
3.75 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
480 V
Voltage Rating Description
480 V

Conductor Related

Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L16-30P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5
Pallet Quantity
1000