HUBBELL WIRING DEVICE-KELLEMS
Image of CS8369M1 Locking Receptacle, 50A 3PH 250V, 3-Pole 4-Wire, Bulk Pack
Image of CS8369M1 Locking Receptacle, 50A 3PH 250V, 3-Pole 4-Wire, Bulk Pack
Image of CS8369M1 Locking Receptacle, 50A 3PH 250V, 3-Pole 4-Wire, Bulk Pack
Image of CS8369M1 Locking Receptacle, 50A 3PH 250V, 3-Pole 4-Wire, Bulk Pack
Buy America(n) Qualified

Locking Receptacle, 50A 3PH 250V, 3-Pole 4-Wire, Bulk Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS8369M1

Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black, Bulk Pack

Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.

  • Thermoset construction offers high heat resistance
  • Armored housing provides superior impact resistance
  • One piece contacts provide low operating temperatures

Product details

General

Catalog Number

CS8369M1

EU RoHS Indicator

Contact Manufacturer

UPC

783585569925

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Logistics

Carton Quantity

50

Pallet Quantity

1200

Resources and downloads