HUBBELL WIRING DEVICE-KELLEMS
WBP_M001SGGF0_PRODIMAGE
WBP_M001SGGF0_PRODIMAGE

PSDA, 1-Gang, Ground Fault

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

M001SGGF0

PSDA, 1-Gang, Ground Fault

Spec Grade

Product details

General

Application

No Switch, 1) 20A 125V Spec Grade GFCI Duplex

Catalog Number

M001SGGF0

Color

Gray

Enclosure Type

NEMA 1

EU RoHS Indicator

No

Item Type

Power System Distribution Assemblies

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585521565

Dimensions

Cubic Capacity

671.84 cu.in

Depth

7.6

Height

10.4 in

Width

8.5 in

Conductor Related

Cable Entry

Plug-In

Logistics

Carton Quantity

1