HUBBELL WIRING DEVICE-KELLEMS
WBP_M002SGGF0_PRODIMAGE
WBP_M002SGGF0_PRODIMAGE

PSDA, 2-Gang, Spec Grade

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

M002SG000

PSDA, 2-Gang, Spec Grade

Spec Grade

Product details

General

Application

No Switch, 2) 20A 125V Spec Grade GFCI Duplex

Catalog Number

M002SG000

Color

Gray

Enclosure Type

NEMA 1

EU RoHS Indicator

No

Item Type

Power System Distribution Assemblies

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585521572

Dimensions

Cubic Capacity

340.929 cu.in

Depth

6.1

Height

8.1 in

Width

6.9 in

Conductor Related

Cable Entry

Plug-In

Logistics

Carton Quantity

1