HUBBELL WIRING DEVICE-KELLEMS
WBP_NS730W_PRODIMAGE
WBP_NS730W_PRODIMAGE

Plates, 1-Gang, With Jack, 6-Position 4-Conductor, Screw Terminal, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NS730W

Plates, 1-Gang, With Jack, 6-Position 4-Conductor, Screw Terminal, White

Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

Standard Product

Product details

General

Application

  • Communications

Catalog Number

NS730W

Color

White

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) 6-Position 4-Conductor Jack

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

  • Device Type - 6-Position, 4-Conductor
  • Style - Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice

UPC

883778501333

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

3600