HUBBELL WIRING DEVICE-KELLEMS
WBP_NS747LA_PRODIMAGE
WBP_NS747LA_PRODIMAGE

Plates, 1-Gang, With F Connector, Jack, 6-Position 4-Conductor, Screw Terminal, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NS747LA

Plates, 1-Gang, With F Connector, Jack, 6-Position 4-Conductor, Screw Terminal, Light Almond

Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Standard Product

Product details

General

Application

Communications

Catalog Number

NS747LA

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

6-Position 4-Conductor Jack, 1) F-Coax Connector

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

  • Device Type - 6-Position, 4-Conductor
  • Style - Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice & CATV

UPC

883778503573

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10