WBP_NS801W_PRODIMAGE
WBP_NS801W_PRODIMAGE
WBP_NS801W_angle_PRODIMAGE

Plates, 1-Gang Frame, Decorator, With 1) HDMI, Female to Female, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NS801W

Plates, 1-Gang Frame, Decorator, With 1) HDMI, Female to Female, White

Standard Product

Product details

General

Accessory Type
Frames
Application - For Use On
Audio Video
Color
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION HDMI Extenders and Cables
Material - Mounting Hardware
Snap-On- Snap-Fit
Number Of Ports
1
Series
FPTV
Size
2-Gang;4-Gang
Temperature Rating
Per TIA
Type
  • Accessories
  • Accessories
Type of Use
Audio Video
UPC
883778503825

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
100
Pallet Quantity
3600