HUBBELL WIRING DEVICE-KELLEMS
WBP_NSF70BK_PRODIMAGE
WBP_NSF70BK_PRODIMAGE

Snap-In, F Coax, Nickel, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSF70BK

Snap-In, F Coax, Nickel, Black

  • Universal keystone design
  • Seamless Hubbell system integration
  • Quick and easy screw-style installation

Standard Product

Product details

General

Application

CATV

Catalog Number

NSF70BK

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) Nickel F-Coax Connector

Material - Mounting Hardware

Screw Mounting

Specifications

  • Connector Body - Brass, Nickel-plated
  • Multimedia Connectors - F-Connector
  • Order Quantity - Carton of 1
  • Product Type - Multimedia Connectors
  • Unit Package - Single

Style

Coupler

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

F-Type

UPC

883778503283

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Logistics

Carton Quantity

25

Resources and downloads