HUBBELL WIRING DEVICE-KELLEMS
WBP_NSF70W_PRODIMAGE
WBP_NSF70W_PRODIMAGE

Net Select, Snap-Fit, With F Connector, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSF70W

Net Select, Snap-Fit, With F Connector, White

Standard Product

Product details

General

Accessory Type

Snap Fittings

Application - For Use On

Audio Video

Catalog Number

NSF70W

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) Nickel F-Coax Connector

Material - Mounting Hardware

Screw Mounting

Series

FPTV

Size

2-Gang;4-Gang

Style

Coupler

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Accessories

Type of Use

Audio Video

UPC

883778503313

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Logistics

Carton Quantity

25

Pallet Quantity

15750