HUBBELL WIRING DEVICE-KELLEMS
WBP_NSO6P1DM_PRODIMAGE
WBP_NSO6P1DM_PRODIMAGE
Discontinued

Wiring Device Kellems, NetSelect, Module Assembly, 6-Voice 1)Data

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSO6P1DM

Wiring Device Kellems, NetSelect, Module Assembly, 6-Voice 1)Data

  • Meets FCC Part 68 standard
  • All data and phone modules 568A wired
  • Made of High impact plastic resistant material

Standard Product

Product details

General

Application

Communications

Catalog Number

NSO6P1DM

Color

Black

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

6) Voice Jacks, 1) Data

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Combination

UPC

883778500435

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

  • Meets FCC Part 68 Standard
  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

10

Resources and downloads