HUBBELL WIRING DEVICE-KELLEMS
WBP_NSOKPTR_PRODIMAGE
WBP_NSOKPTR_PRODIMAGE

netSELECT Cabinet, Power Kit, 15A 120V AC, Tamper Resistant Duplex

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSOKPTR

NetSELECT Cabinet, Power Kit, 15A 120V AC,Tamper Resistant Duplex

Standard Product

Product details

General

Accessory Type

Power Kits

Application - For Use On

Audio Video

Catalog Number

NSOKPTR

EU RoHS Indicator

Yes

Item Type

Small Network Enclosure

Series

FPTV

Size

2-Gang;4-Gang

Type

Power Kits

UPC

883778504556

Dimensions

Width

5.6 in

Certifications And Compliance

Industry Standard(s)

UL and cUL Listed

Logistics

Carton Quantity

1