HUBBELL WIRING DEVICE-KELLEMS
WBP_RJ600_PRODIMAGE
WBP_RJ600_PRODIMAGE
play
Tradeselect Devices
WBP_RJ600_alt_PRODIMAGE
WBP_RJ600_horizontal_PRODIMAGE

Net Select, JLOAD Box, Deep, Non-Metallic Clamps

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RJ600

NetSELECT, JLOAD Box, Deep, Non-Metallic Clamps

Deep Box

Product details

General

Application

Ideal for flat panels TVs

Catalog Number

RJ600

Color

Metallic

Contact

Steel

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Box Only

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778113031

Dimensions

Display Size

1-Gang Standard Sized

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1920

Resources and downloads

Specifications

Installation Manuals

Videos

play
Tradeselect Devices

Engineering Drawing