HUBBELL WIRING DEVICE-KELLEMS
Image of WS1020NI Occupancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Ivory
Image of WS1020NI Occupancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Ivory
play
Tradeselect Devices
Image of WS1020NI Occupancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Ivory
+2
Image of WS1020NI Occupancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Ivory

Occupancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS1020NI

Occupancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Ivory

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • With Nightlight

Product details

General

Catalog Number

WS1020NI

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual/Auto

UPC

783585428147

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Logistics

Carton Quantity

10

Media

Videos

play
Tradeselect Devices