HUBBELL WIRING DEVICE-KELLEMS
WBP_WS1020NI_PRODIMAGE
WBP_WS1020NI_PRODIMAGE
play
Tradeselect Devices
WBP_WS1020NI_front_PRODIMAGE
+2
WBP_WS1020NI_back_PRODIMAGE

Occupancy Sensors, Passive Infrared, 2Circuit, 120V AC, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WS1020I

Occupancy Sensors, Passive Infrared, 2Circuit, 120V AC, Ivory

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • No Neutral

Product details

General

Catalog Number

WS1020I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual/Auto

UPC

783585428062

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Logistics

Carton Quantity

10