HUBBELL WIRING DEVICE-KELLEMS
Image not found_2
Image not found_2
Discontinued

Signal And Control, Panel Safe, 1) 8-Pin D-Sub, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

P158MDIN

Signal And Control, Panel Safe, 1) 8-Pin D-Sub, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure

Standard Product

Product details

General

Application

Connection to PLCs

Catalog Number

P158MDIN

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Unit with: 1) 8M DIN

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585454702

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Conductor Type

Copper

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

20

Resources and downloads