HUBBELL WIRING DEVICE-KELLEMS
WBP_PDB9MF_PRODIMAGE
WBP_PDB9MF_PRODIMAGE
WBP_PDB9MF_front_PRODIMAGE

Signal and Control, PanelSafe, Data Port with DB9 Connector, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PDB9MF

Signal and Control, PanelSafe, Data Port with DB9 Connector, Gray

Standard Product

Product details

General

Catalog Number

PDB9MF

Color

Gray, Clear

Enclosure Type

NEMA 12/4

EU RoHS Indicator

Yes

Item Type

Industrial Connectivity

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Finish - Powder Coat
  • Housing - Cast Aluminum
  • Latch - Stainless steel

UPC

783585128757

Dimensions

Cubic Capacity

100.878 cu.in

Depth

4.6

Height

5.1 in

Width

4.3 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Recognized

Logistics

Carton Quantity

20