HUBBELL WIRING DEVICE-KELLEMS
WBP_PF1003PB015_PRODIMAGE
WBP_PF1003PB015_PRODIMAGE

Linkosity, Single Ended Cable, 30A 4P, 15'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PF3004PA005

Linkosity, Single Ended Cable, 30A 4P, 15'

Green/Yellow/Black Wires

Product details

General

Cable Length

5 ft

Catalog Number

PF3004PA005

Construction

Fabricated

EU RoHS Indicator

Yes

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Series

MotorQuick/LINKOSITY

Style

Single Ended (Female) Cable

Temperature Rating

-20 Deg C to 105 Deg C

Type

Accessories For LINKOSITY®

UPC

783585524337

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current Rating

30 A

Conductor Related

Conductor Type

Copper

Number Of Wires

4-Wire

Strands

Multi

Logistics

Carton Quantity

10