HUBBELL WIRING DEVICE-KELLEMS
WBP_PH6596_PRODIMAGE
WBP_PH6596_PRODIMAGE

Phone/TV Device, Marine Telephone Outlet, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH6596

Phone/TV Device, Marine Telephone Outlet

Corrosion Resistant

Product details

General

Catalog Number

PH6596

Color

Black

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Housing Type - Non-Metallic
  • Product Type - Phone/TV Devices
  • Version - Round Phone Only Outlet

UPC

783585201825

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Current Rating

Telephone/CATV

Phase

Single Phase

Voltage Rating

Telephone Signal Only kV

Voltage Rating Description

Telephone Signal Only kV

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10