HUBBELL WIRING DEVICE-KELLEMS
WBP_PH6598W_PRODIMAGE
WBP_PH6598W_PRODIMAGE
Discontinued

Marine Wiring Products, Phone/TV Device, Marine Telephone Cord, 50', White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH6599W

Marine Telephone Cord, 50'

Standard Product

Product details

General

Application

Ship-To-Shore Cables

Catalog Number

PH6599W

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Factory Terminated Devices

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP55 Suitability

Specifications

  • Length - 50 ft. (15.2m)
  • Product Type - Phone/TV Devices
  • Version - Phone Cable Set

UPC

783585519425

Electrical Ratings

Current Rating

Telephone/CATV

Voltage Rating

Telephone and TV Devices kV

Wattage

Telephone Signal Only

Conductor Related

Cord Length

600