HUBBELL WIRING DEVICE-KELLEMS
WBP_PHPS6AL_PRODIMAGE
WBP_PHPS6AL_PRODIMAGE
Discontinued

Metal Raceway, Device Plates, 6-Gang, 6) Decorator Openings, Almond Painted Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PHPS6AL

Metal Raceway, Device Plates, 6-Gang, 6) Decorator Openings, Almond Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

PHPS6AL

Color

Almond

Construction

Stamped

Cutout

6) Decorator

EU RoHS Indicator

No

Item Type

Screw Mount

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

6-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Series

  • HBL500
  • HBL750
  • HBL2000
  • HBL2000A
  • HBL2400
  • HBL2400D
  • HBL3000
  • HBL4750
  • HBL6750

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Material - Steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 6-Gang

Style

6-Decorator

Type

Plates

UPC

883778115158

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25