HUBBELL WIRING DEVICE-KELLEMS
WBP_PT12LFB_PRODIMAGE
WBP_PT12LFB_PRODIMAGE

Non-Metallic Raceway, PolyTrak Series, PREMISE-TRAK, PLUGTRAK, Lighting Fixture Box

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT12LFB

Non-Metallic Raceway, PolyTrak Series, PREMISE-TRAK, PLUGTRAK, Lighting Fixture Box

Product details

General

Catalog Number

PT12LFB

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PT1 PremiseTrak Series

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Series

PT1

Specifications

  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Round

Type

Boxes

UPC

783585337869

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

5

Pallet Quantity

1040