WBP_PT156112U_PRODIMAGE
WBP_PT156112U_PRODIMAGE

6 Foot Non-Metallic PlugTrak®, 15 A, Single Circuit

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT156112U

6 Foot Non-Metallic PlugTrak®, 15 A, Single Circuit

  • USB, Tamper Resistant

Product details

General

Color
Office White
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
8 Receptacles, 4 USB Ports
Series
Non-Metallic
Style
USB
Type
Single Circuit
UPC
783585450728

Dimensions

Dimensions
74 in x 3 in x 2 in
Height
2 in
Length
74 in
Weight
3.5 lb
Width
3 in

Electrical Ratings

Current / Amperage Rating
15 A

Logistics

Carton Quantity
1