HUBBELL WIRING DEVICE-KELLEMS
WBP_PT2X2BRS_PRODIMAGE
WBP_PT2X2BRS_PRODIMAGE
WBP_PT2X2BRS_cover_PRODIMAGE

2x2 Flush Duplex Series, Complete Unit, Brass Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT2X2BRS

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, 2x2 Flush Duplex Series, Complete Unit, Brass Finish

Product details

General

Application - For Use On

Carpet

Catalog Number

PT2X2BRS

Color

EU RoHS Indicator

No

Finish Type

Brass

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) Prewired 20A Duplex Receptacle; (2) Installed Cat 6 Jacks

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Flush thermoplastic cover with painted aluminum flange
  • Floor thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) cored concrete diameter through hole

Style

FRPT - Complete Kits

UPC

783585531885

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

1

Pallet Quantity

55

Resources and downloads