HUBBELL WIRING DEVICE-KELLEMS
WBP_PT73SD_PRODIMAGE
WBP_PT73SD_PRODIMAGE

Flush Furniture Feed Series, Three Service 3" Fitting

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT73SD

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Three Service 3" Fitting

  • 3 Service Furniture Feed Fitting
  • For Use with Power or Data
  • Up to 4 Hour Fire Rating
  • Step Down Installation
  • Cover Flange Sold Separately

Product details

General

Catalog Number

PT73SD

EU RoHS Indicator

No

Finish Type

Natural

Item Type

3" Fire-Rated Poke-Through Component

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

3 Service

Specifications

  • Conduit Tubes - 3/4" EMT for power and 1/2 in. low voltage feed-through holes
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)

Style

In Floor Fitting

UPC

783585494203

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

1

Resources and downloads