HUBBELL WIRING DEVICE-KELLEMS
WBP_PT7XC_PRODIMAGE
WBP_PT7XC_PRODIMAGE
WBP_PT7XC_FR480BKA_app-1_PRODIMAGE
WBP_PT7XC_FR480BKA_app_PRODIMAGE

3" Through Floor Fitting Only

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT7XC

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Pedestal Series, 3" Through Floor Fitting Only

Standard Product

Product details

General

Application

Through Floor Fitting

Catalog Number

PT7XC

EU RoHS Indicator

No

Item Type

Through Floor Fitting

Material

Composite

Material - Mounting Hardware

N/A

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Power Wiring Capacity - Up to ten #12 AWG type THHN wires, or Up to six #12 AWG and two #10 AWG type THHN wires
  • Electrical - Voice/Data Wiring Capacity - Up to four 25 pair tel./data cables (200 #22 AWG tel./data conductors),or Up to five IBM Type 2 data cables
  • Mechanical - Max. Cu Cross Section - 1/2" Power EMT .0461 sq. in., 1 1/2" Low Voltage EMT .1000 sq. in.
  • Mechanical - UL Spacing Restrictions - Min. of 2 ft. O.C. and not more than one unit per each 65 sq. ft. of floor area in each span

Specifications

  • Conduit Tube - 1/2 in. EMT power tube
  • Floor Thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) diameter hole
  • Service Pedestal Options - FR480 and FR680 Series

Style

Through-Floor Fittings

UPC

783585204475

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

  • Fire Resistance - R8429
  • Outlet Box- E31999

Logistics

Carton Quantity

1

Pallet Quantity

84